XCede® HD High-Density Backplane System

XCede® HD High-Density Backplane System

Small form factor high-density backplane system ideal for density-critical applications, with a modular design and optional features for flexibility and customizable solutions.


FAMILY OVERVIEW

xcede hd

XCede® HD combines a small form factor with incredible design flexibility for significant board and system space savings. The system’s modularity gives designers the opportunity to create a fully custom backplane solution with optional power modules, guidance & keying, and side walls for increased durability. Featuring a staggered differential pin design, the ground pins mate first for hot-plugging to help prevent system downtime.

Modular Design

XCede® HD consists of signal, power and keying/guidance modules for incredible design flexibility. The modules can be customized in any configuration to meet specific application requirements.

How to build a full solution:

  • Right-angle modules can be built into a single customizable BSP part. Build a BSP part by combining any number, in any configuration, of HDTFs, power and keying/guidance modules to create one receptacle.
  • Header modules mount to the backplane individually, in any configuration of HDTM and HPTS parts.
  • Build Your Custom XCede® HD Solution
  • Contact [email protected] for more information about building a full XCede® HD solution.
xcede assembly

FEATURES

  • Up to 84 differential pairs per linear inch
  • 1.80 mm column pitch
  • 3-, 4- and 6-pair designs
  • 4, 6 or 8 columns
  • 12 - 48 pairs
  • Up to a 3.00 mm contact wipe on signal pins
  • Multiple signal/ground pin staging options
  • Integrated power, guidance, keying and side wall options available
  • 85 Ω and 100 Ω options
  • Three levels of sequencing enable hot plugging
  • Cost-effective designs available for low-speed applications
xcede power guide

DOWNLOADS & RESOURCES

Literature

High-Density Backplane Headers & Sockets

XCede® HD eBrochure

Get
High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
Broadcast Video Solutions Guide

Broadcast Video Solutions Guide

Get

Products

HDTF

XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle

Features
  • 3-, 4- and 6-pair designs
  • 4, 6 or 8 columns
  • Standard or high-speed wafers available
  • 85 Ω and 100 Ω options
  • Modular design provides flexibility in applications
XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle

HDTM

XCede® HD 1.80 mm High-Density Backplane Vertical Header

Features
  • 3-, 4- and 6-pair designs
  • 4, 6 or 8 columns
  • Three levels of sequencing enable hot plugging
  • Up to 3.00 mm contact wipe on signal pins
  • Integrated guidance, keying and polarizing side walls available
XCede® HD 1.80 mm High-Density Backplane Vertical Header

BSP

XCede® HD High-Density Backplane Custom Right-Angle Module

Features
  • Fully custom module to meet specific application requirements
  • Combine any number, in any configuration of HDTF (signal), power and keying/guidance to create one BSP product
  • Power and keying/guidance available for custom configurations only
  • For a signal only solution, see HDTF Series
  • Contact [email protected] for assistance building a BSP product
XCede® HD High-Density Backplane Custom Right-Angle Module

HPTS

XCede® HD Power Module, Socket

Features
  • Mounts individually to backplane
  • Variety of body heights to match signal module pair count
  • Press-fit tails
  • Vertical Mount
  • Mates with XCede® HD Right-Angle Power Module Terminal (HPTT)
XCede® HD Power Module, Socket

HPTT

XCede® HD Power Module, Right-Angle Terminal

Features
  • Variety of body heights to match signal module pair count
  • Choice of contact wipe - 4.5 mm or 5.5 mm
  • Press-fit tails
  • Right-angle
  • Mates with XCede® HD Power Module Socket (HPTS)
XCede® HD Power Module, Right-Angle Terminal

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...