Bulls Eye® High-Performance Test To 90 GHz

Bulls Eye® High-Performance Test To 90 GHz

Compression interface, small footprint and high cycle count make Bulls Eye® ideal for high-performance test applications.

Bulls Eye Logo
90ghz DCTO
224gbps

Bulls Eye® High-Performance Test To 90 GHz

bulls eye chart

Bulls Eye® high-performance test assembly features a high-density space saving design that enables smaller evaluation boards and shorter trace lengths in test and measurement applications.

The Bulls Eye® block compression mounts to the board for placement directly adjacent to the SerDes being characterized. The solderless design improves overall cost and is easy to use within a lab setting. End 2 of the cable assembly connects to instrumentation using any of the following connector options: 1.00 mm, 1.85 mm, 2.40 mm or 2.92 mm. For near perfect fidelity for 224 Gbps PAM4 SerDes characterization BE90A is the assembly of choice. However, as proven in Samtec’s live 224 Gbps PAM4 demonstration, the BE70A assembly is also capable of handling 224 Gbps PAM4 when taking certain SI optimizations into consideration (contact [email protected]).

Samtec’s Bulls Eye® assembly has been a proven test and measurement solution for over a decade. During this time, the need for multi-channel high speed compression mount connectors with superior signal integrity has steadily increased. As a result, Bulls Eye® assembly has also been adopted for use in clock/data recovery (CDR) for communications, millimeter wave radar systems, automated test equipment, next generation FR2 5G networks, and a variety of custom high-density high-performance designs.

Single-row options are also now available supporting smaller board real estate in emerging high-performance, high-density applications.

FEATURES

 

bulls eye

90 GHz, 70 GHz, 50 GHz or 40 GHz Solutions

  • High-performance test assemblies
  • Enables smaller evaluation boards and shorter trace lengths
  • Compression mounts to the board for placement directly adjacent to the SerDes being characterized
  • Solderless design improves cost and is easy to use within a lab setting
  • Microstrip/CPW or stripline PCB transmission types
  • Test boards available for performance verification
  • 1.00 mm, 1.85 mm, 2.40 mm and 2.92 mm connection to instrumentation
  • Single-row or double-row options
  • Complete list of applications: SerDes characterization, clock/data recovery (CDR), mmWave radar, automated test equipment, FR2 5G networks
  • RF Group: Dedicated RF engineers provide personal support for meeting specific RF challenges
bullseye kiosk features

Transmission Type

  • Microstrip available with:
    • 90 GHz, BE90A Product
    • 70 GHz, BE70A Product
    • 50 GHz, BE40A Product
  • Stripline available with:
    • 90 GHz, BE90A Product
    • 70 GHz, BE70A Product
    • 50 GHz, BE40A Product
bulls eye

Replacement Components

Contact RF Group for additional information.

Product Component Assembly Used In
BE90B Block BE90A
BE90C Cable BE90A
BE70B Block BE70A
BE70C Cable BE70A
BE40B Block BE40A
BE40C Cable BE40A

Service & Technical Support

Dedicated RF engineers and Signal Integrity experts provide personal support for meeting your specific challenges.

Launch Optimization • Simulation • Test & Measurement • Customs

High-Density & Saves Board Space

bulls eye

Bulls Eye® enables smaller evaluation boards and shorter trace lengths.

Technical Data

Mechanical
Overview

Bulls Eye Mechanical Overview

Technical
Data

Bulls Eye Techdata

DOWNLOADS & RESOURCES

Literature

Bulls Eye® eBrochure

Bulls Eye® eBrochure

Get
Bulls Eye® Application Design Guide

Precision RF Microwave/Millimeter Wave Guide

Get
RF Catalog

RF Catalog

Get
High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Get

Products

BE90A

90 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 224 Gbps PAM4 SerDes Characterization
  • 1.00 mm connection to instrumentation
  • Performance to 90 GHz
  • Single or double row
  • Microstrip/CPW or Stripline PCB transmission
  • 50 ohm impedance
  • Replacement cables (BE90C Series) and block (BE90B Series) available
90 GHz, Bulls Eye® High-Performance Test Assembly

BE70A

70 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 112 Gbps PAM4 SerDes Characterization
  • 360° grounding (stripline), spring-loaded contact
  • .086 cable
  • 1.85 mm connection to instrumentation
  • Performance to 70 GHz
  • Single or double row
  • Microstrip/CPW or stripline PCB transmission
  • 50 ohm impedance
  • Replacement cables (BE70C Series) and block (BE70B Series) available
  • The signal path of channel two in this demonstration uses BE70A: results show 112 Gbps PAM4 data running virtually error-free, e-11 or better, Pre-FEC
  • 224 Gbps PAM4 SerDes Characterization possible with certain SI-optimization considerations (watch the video)
70 GHz, Bulls Eye® High-Performance Test Assembly

BE40A

50 GHz, Bulls Eye® High-Performance Test Assembly

Features
  • 56 Gbps PAM4 SerDes Characterization
  • Enhanced system design with signal and ground pogo pin
  • 2.40 mm (50 GHz) or 2.92 mm (40 GHz) connection to instrumentation
  • Performance to 50 GHz
  • Double row
  • Microstrip/CPW or stripline PCB transmission
  • 50 ohm impedance
  • 23 AWG solid dielectric low loss microwave cable with additional copper shielding
  • Replacement cables (BE40C Series) and block (BE40B Series) available
50 GHz, Bulls Eye® High-Performance Test Assembly

VIDEOS

Samtec's Bulls Eye BQRA Series Installation

Bulls Eye® Test Assembly to 90 GHz - Samtec

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....