SMPM Connectors, and Cable Assemblies, Precision RF, 65 GHz

SMPM connectors, and cable assemblies, Precision RF, 65 GHz high-frequency Precision RF interconnects to 65 GHz; single-port SMPM or multi-port ganged Magnum RF™ solutions.

FEATURES

  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Magnum RF™ ganged, multi-port solutions (cable-to-board & board-to-board)
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt for varying retention forces
  • Straight, right-angle and edge mount
  • .047, .086 and Samtec 23 AWG low-loss millimeter wave cable assemblies

VIDEOS

Precision RF to 110 GHz - Samtec

Products

RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 79%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.20 ns/meter
  • VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)
  • Insertion Loss: See RF086 Graph
  • Power Handling: See RF086 Graph
  • Bend Radius: 8.9 mm Min
  • Operating Temp: -55 ºC to +125 ºC
  • .086” low-loss flexible cable, 23 AWG
50 Ohm .086” RF Millimeter Wave Cable Assembly

RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 95 pF/meter
  • Time Delay: 4.76 ns/meter
  • VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)
  • Insertion Loss: See RF047-A Graph
  • Power Handling: See RF047-A Graph
  • Bend Radius: 5.0 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .047" low-loss flexible cable, 29 AWG
50 Ohm, .047" RF Millimeter Wave Cable Assembly

RF23C

High-Performance Microwave Cable with Copper Foil Shielding

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)
  • Insertion Loss: See RF23C Graph
  • Power Handling: See RF23C Graph
  • Bend Radius: 3.18 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • 23 AWG solid dielectric low loss microwave cable
High-Performance Microwave Cable with Copper Foil Shielding

PRFM0

Precision SMPM Cable Connectors

Features
  • SMPM precision RF cable connectors
  • Available for .047 and .086 low-loss microwave cable assemblies
  • Prints available
  • Contact Samtec's RF Group for more information.
Precision SMPM Cable Connectors

PRFIA

50 Ohm, In-Series Adaptor

Features
  • In-series precision RF adaptors
  • SMPM, 1.85 mm, 2.40 mm or 2.92 mm
  • Straight orientation, 50 Ohm impedance
  • Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
  • SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
50 Ohm, In-Series Adaptor

SMPM-SM

50 Ohm SMPM Plugs to 65 GHz, Surface Mount

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Compensates for misalignment in X & Y directions
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt
50 Ohm SMPM Plugs to 65 GHz, Surface Mount

SMPM-MT

50 Ohm SMPM Plugs to 65 GHz, Mixed Technology

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Low VSWR
  • Full detent or smooth bore
50 Ohm SMPM Plugs to 65 GHz, Mixed Technology

SMPM-ST-TH

50 Ohm SMPM Plugs to 65 GHz, Through-hole

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt
  • Straight or right-angle plugs
50 Ohm SMPM Plugs to 65 GHz, Through-hole

SMPM-RA-TH

50 Ohm SMPM Plugs to 65 GHz, Right-Angle

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Full detent or smooth bore
  • Right-angle plugs
  • Low VSWR
  • Bullet adaptors for board-to-board blind mate applications
50 Ohm SMPM Plugs to 65 GHz, Right-Angle

SMPM-EM

50 Ohm SMPM Plugs to 65 GHz, Edge Mount

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt for varying retention forces
  • Straight, edge mount plugs
50 Ohm SMPM Plugs to 65 GHz, Edge Mount

GC47

Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .047" Cable

Features
  • Ganged SMPM connectors in a single row housing
  • .047 low-loss flexible microwave/millimeter wave cable
  • Bend Radius: 5.0 mm Min
  • Insertion Loss: See GC47 Graph
  • 50 ohm impedance
  • Cable-to-board applications
  • High-density, space-saving design
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Mates with GPPC Series board level connector
  • End 2 options: ganged or discrete industry standard RF connectors
Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .047" Cable

GPPC

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • High-density, space-saving designs
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Cable-to-board applications (mates with GC47 & GC86 Series)
  • Board-to-board applications: mezzanine, coplanar or perpendicular
  • Solderless compression mount, two-port SMPM style interface for diff pair testing
  • Standard surface mount (-SL option) or edge mount board termination
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

GPPB

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • Surface mount with swept contact (-SM option)
  • Board-to-board applications: mezzanine or perpendicular
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • High-density, space-saving design
  • Push-on interface with varying retention forces
  • Pitch: 3.56 mm (.140")
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...