URSA® I/O Ultra Rugged Cable System

URSA® I/O features a hyperboloid-type contact for extreme reliability and high mating cycles in ultra rugged applications with EMI protection.

Family Overview

Samtec’s URSA® I/O cable-to-cable and cable-to-board solutions achieve four points of contact for a reliable connection in a small form factor, which allows for extreme density on the panel. Designed for ultra rugged applications, EMI shielding helps to limit signal degradation and optimize performance.

URSA IO Overview

Features

High-Reliability

  • Four points of contact for a reliable connection
  • Hyperboloid-type contact for extreme high mating cycles
High-Reliability

Downloads & Resources

Literature

Ultra Rugged Brochure

Ultra Rugged Brochure

Download PDF
Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Download PDF

Products

B1SDT

URSA® I/O Ultra Rugged Socket Cable Assembly, Teflon™ Fluoropolymer Wire
Features
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

  • Four points of contact for an extremely reliable connection

  • Hyperboloid-type contact for extreme high mating cycles

  • Micro 1.00 mm (.0394") pitch

  • Double row design, up to 40 positions per row

  • 28 or 30 AWG Teflon™ fluoropolymer wire

Product Image for B1SDT-

P1PDT

URSA® I/O Ultra Rugged Panel Mount Terminal Cable Assembly, Teflon™ Fluoropolymer Wire
Features
  • Four points of contact for an extremely reliable connection

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

  • Hyperboloid-type contact for extreme high mating cycles

  • Micro 1.00 mm (.0394") pitch

  • Double row design, up to 40 positions per row

  • 28 or 30 AWG Teflon™ fluoropolymer wire

  • End 2 options

Product Image for P1PDT-

P1M

URSA® I/O Ultra Rugged Board Mount I/O Connector
Features
  • Hot swap option available

  • Through-hole or surface mount

  • Double row design, up to 40 positions per row

  • Micro 1.00 mm (.0394") pitch

Product Image for P1M-

IBT1

URSA® I/O Ultra Rugged Cable Socket Housing
Features
  • For use with B1SDS metal shell and CC508 crimp contact

  • 10, 15, 35 & 30 pins on a 1.00 mm (.0394”) pitch

Product Image for IBT1-

B1SDR

URSA® I/O Cable Holder for Socket Housing
Features
  • 10, 15, 35 & 30 pins on a 1.00 mm (.0394”) pitch

  • Required for use with IBT1 socket housing


B1SDS

URSA® I/O Metal Shell for Cable Socket Housing
Features
  • For use with IBT1 cable socket housing and CC508 crimp contact

  • Captive screws for cable-to-cable and cable-to-board applications

Product Image for B1SDS-

CC508

URSA® I/O Crimp Contact
Features
  • For use with IBT1 cable socket housing and B1SDS metal shell

  • Gold plated crimp contact with Gold Flash tail

  • Available in a Reel, Mini Reel or Bubble Bag

Product Image for CC508-

IPP1

URSA® I/O Ultra Rugged Cable Terminal Housing
Features
  • For use with P1PDS metal shell and TC145 crimp terminal

  • 10, 15, 35 & 30 pins on a 1.00 mm (.0394”) pitch

Product Image for IPP1-

P1PDR

URSA® I/O Cable Holder for Terminal Housing
Features
  • 10, 15, 35 & 30 pins on a 1.00 mm (.0394”) pitch

  • Required for use with IPP1 terminal housing


P1PDS

URSA® I/O Metal Shell for Cable Terminal Housing
Features
  • For use with IPP1 cable terminal housing and TC145 crimp terminal

  • Captive screw holes for cable-to-cable and cable-to-board applications

Product Image for P1PDS-

TC145

URSA® I/O Crimp Terminal
Features
  • For use with IPP1 cable terminal housing and P1PDS metal shell

  • Gold plated crimp terminal with Gold Flash tail

  • Available in a Reel, Mini Reel or Bubble Bag

Product Image for TC145-

B1SD

IN DEVELOPMENT: URSA® I/O Ultra Rugged Socket Cable Assembly
Features
  • 28 or 30 AWG PVC wire with color-coded option available

  • Four points of contact for an extremely reliable connection

  • Hyperboloid-type contact for extreme high mating cycles

  • Micro 1.00 mm (.0394") pitch

  • Double row design, up to 40 positions per row

Product Image for B1SD-

P1PD

IN DEVELOPMENT: URSA® I/O Ultra Rugged Panel Mount Terminal Cable Assembly
Features
  • 28 or 30 AWG PVC wire with color-coded option available

  • End 2 options

  • Four points of contact for an extremely reliable connection

  • Hyperboloid-type contact for extreme high mating cycles

  • Micro 1.00 mm (.0394") pitch

  • Double row design, up to 40 positions per row

Product Image for P1PD-

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Rugged I/O Systems