0.60 mm pitch differential pair system
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
Edge Rate® contacts optimized for signal integrity performance
0.60 mm pitch mating high-speed cable assembly (GC6) available
Samtec's Generate® 0.60 mm pitch edge card sockets feature differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable; compliant to SFF-TA-1002 specifications.
Features
Downloads & Resources
Literature
Products
HSEC6-DV
Features
Mates with 1.60 (.062") thick cards
Optional weld tab for mechanical strength
0.60 mm pitch differential pair system
Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
Edge Rate® contacts optimized for signal integrity performance
0.60 mm pitch mating high-speed cable assembly (GC6) available
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
GC6
Features
100 ohm differential pair signal routing
Edge Rate® contacts optimized for signal integrity performance
Standard metal latching system
34 AWG Eye Speed® ultra low skew twinax
0.60 mm (.024”) pitch
Mates with Generate® 0.60 mm pitch edge card socket (HSEC6-DV)
28, 42 and 70 positions available
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
GC6RF
Features
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options
Contact Sales
More Rugged High-Speed Systems
- Edge Rate® Rugged, High-Speed Connector Strips
- High-Speed 0.60 mm Pitch Edge Card
- Generate® High-Speed 0.80 mm Pitch Edge Card Sockets
- High-Speed 1.00 mm Pitch Edge Card
- Micro Pitch Edge Card Sockets
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Q Strip® High-Speed Ground Plane Connectors
- Q Rate® Slim High-Speed Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Razor Beam™ Self-Mating Connectors
- E.L.P.™ High Mating Cycle Connectors