Current Rating up to 23 Amps per power blade
Up to 8 total power blades
.150” (3.81 mm) pitch
Vertical, right-angle, press-fit
Optional locking clips
Hermaphroditic connectors available
Ideal for blind mating
Space saving
PowerStrip™/20 .150" pitch high-power connectors feature up to 8 total power blades that will carry up to 20 A per blade.
Features
Downloads & Resources
Literature
Products
UPT
.150" PowerStrip™/20 A Dual Blade Power Terminal Strip
Features
.150" (3.81 mm) pitch
Current rating to 20.1A
High-power dual blade contact
Optional press fit tails
UPS
.150" PowerStrip™/20 A Dual Blade Power Socket Strip
Features
.150" (3.81 mm) pitch
Current rating to 20.1A
High-power dual blade contact
Optional press fit tails
UPPT
.150" PowerStrip™/20 A Hermaphroditic Terminal/Socket Strip
Features
.150" (3.81 mm) pitch
Current rating to 19.8A
High-power dual blade contact
Rugged screw down option
Contact Sales
More Power Systems
- mPOWER® Ultra Micro Power Connectors
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Power Mate® and Mini Mate® Systems
- EXTreme Ten60Power™
- EXTreme LPHPower™
- PowerStrip™/20 .150" Pitch High-Power Systems
- PowerStrip™/30 5mm Pitch High-Power Systems
- PowerStrip™/40 .250" Pitch High-Power Systems
- Flexible Power Stacking Systems
- XCede® HD Power Module Connectors
- ExaMAX® Power Module Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Q Rate® Slim High-Speed Connectors
- Q Strip® High-Speed Ground Plane Connectors