Performance to 30 A per power blade
Extremely low 7.50 mm profile (right-angle)
Double stacked power blades for high-density
Socket mates with standard .062" (1.60 mm) PCB card
EXTreme LPHPower™ 30 amp power connectors are extremely low profile at 7.5mm, and feature double stacked power blades for high density applications.
Features
Downloads & Resources
Literature
Products
LPHT
.050" EXTreme LPHPower™ 30 Amp Signal/Power Combo Terminal Strip
Features
.050" (1.27 mm) pitch signal; .098" (2.50 mm) pitch power
24 or 32 signal contacts
30 A per power blade
4 or 8 power positions
Low 7.50 mm profile
Right-angle
LPHS
.050" EXTreme LPHPower™ 30 Amp Signal/Power Combo Socket Strip
Features
.050" (1.27 mm) pitch signal; .098" (2.50 mm) pitch power
24 or 32 signal contacts
30 A per power blade
4 or 8 power positions
Low 7.50 mm profile (right-angle)
Vertical press-fit or right-angle
Contact Sales
More Power Systems
- mPOWER® Ultra Micro Power Connectors
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Power Mate® and Mini Mate® Systems
- EXTreme Ten60Power™
- EXTreme LPHPower™
- PowerStrip™/20 .150" Pitch High-Power Systems
- PowerStrip™/30 5mm Pitch High-Power Systems
- PowerStrip™/40 .250" Pitch High-Power Systems
- Flexible Power Stacking Systems
- XCede® HD Power Module Connectors
- ExaMAX® Power Module Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Q Rate® Slim High-Speed Connectors
- Q Strip® High-Speed Ground Plane Connectors