Power Mate® system with polarized guide posts
Mini Mate® system with reliable Tiger Buy™ contacts
Individually shrouded contacts
Elevated stack heights
High power isolated connectors; board-to-board power socket and terminal strips with individually shrouded contacts.
Features
Downloads & Resources
Literature
Products
IPBS
Features
.165" (4.19 mm) pitch
Current rating to 5.3 A @ 75°C
Individually shrouded contacts
Optional polarized Guide Posts
Single or double row
Vertical through-hole and surface mount
IPBT
Features
.165" (4.19 mm) pitch
Current rating to 5.3 A @ 75°C
Elevated stack height options
Individually shrouded contacts
Optional polarized guide post holes
Single or double row
Vertical through-hole and surface mount, right-angle through-hole
IPS1
Features
.100" (2.54 mm) pitch
Current rating to 4.8A @ 95°C
Double row
Individually shrouded contacts
Optional locking clip
Vertical through-hole and surface mount, right-angle through-hole
IPT1
Features
.100" (2.54 mm) pitch
Current rating to 4.8A @ 95°C
Double row
Elevated stack height options
Individually shrouded contacts
Optional alignment pin and locking clip
Vertical through-hole and surface mount, right-angle through-hole
Contact Sales
More Power Systems
- mPOWER® Ultra Micro Power Connectors
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Power Mate® and Mini Mate® Systems
- EXTreme Ten60Power™
- EXTreme LPHPower™
- PowerStrip™/20 .150" Pitch High-Power Systems
- PowerStrip™/30 5mm Pitch High-Power Systems
- PowerStrip™/40 .250" Pitch High-Power Systems
- Flexible Power Stacking Systems
- XCede® HD Power Module Connectors
- ExaMAX® Power Module Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Q Rate® Slim High-Speed Connectors
- Q Strip® High-Speed Ground Plane Connectors