Performance to 60 A per power blade
Rugged 10 mm low profile design (right-angle orientation)
3 or 5 signal rows in the same form factor
Available with 0 to 40 signal pins
Up to 20 total DC power blades or 12 total AC power blades
AC-DC power combos and split power options available
Press-fit tails option for ease of board termination (ET60S only)
Modules can be configured to accommodate most any design
For coplanar or perpendicular applications
Hot plug option available
Samtec's EXTreme Ten60Power™ systems feature 60 amp power connectors featuring a modular high power and signal combo for coplanar and right-angle board-to-board applications. Designed as a high-current and lower profile interconnect than existing connectors, EXTreme Ten60Power™ interconnects provide maximum current-to-length ratio packaged in a low 10 mm height housing that enhances airflow within the system.
Features
Downloads & Resources
Literature
Technical Documents
Products
ET60S
Features
60 A per power blade
Optional press fit tails
Rugged low profile design
Vertical and right-angle orientations
3 or 5 signal rows in the same form factor
0 to 40 total signal pins
Up to 20 total DC power blades or 12 total AC power blades
AC-DC power combos and split power options available
ET60T
Features
10.00 mm low profile design (right-angle)
60 A per power blade
Right-angle
3 or 5 signal rows in the same form factor
0 to 40 total signal pins
Up to 20 total DC power blades or 12 total AC power blades
AC-DC power combos and split power options available
Contact Sales
More Power Systems
- mPOWER® Ultra Micro Power Connectors
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Power Mate® and Mini Mate® Systems
- EXTreme Ten60Power™
- EXTreme LPHPower™
- PowerStrip™/20 .150" Pitch High-Power Systems
- PowerStrip™/30 5mm Pitch High-Power Systems
- PowerStrip™/40 .250" Pitch High-Power Systems
- Flexible Power Stacking Systems
- XCede® HD Power Module Connectors
- ExaMAX® Power Module Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Q Rate® Slim High-Speed Connectors
- Q Strip® High-Speed Ground Plane Connectors