Basic blade & beam system
Low profile systems available
Available up to 300 I/Os
Several meet E.L.P.™ (Extended Life Product™) standards
Various standard positions available up to 300
Edge mount style available
Basic Blade & Beam systems for flexible stacking.
Features
Downloads & Resources
Products
BSS
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.00 mm (.197")
Standard alignment pin feature
BTS
Features
Available in cost saving gold plating
Edge mount style available
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.00 mm (.197")
Standard alignment pin feature
LSS
Features
Audible click when mated
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Self-mating system reduces inventory cost
Six stack height options from 6.00 mm to 12.00 mm
Up to 100 I/Os
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
Contact Sales
More Low Profile Vertical
- Floating Contact Systems
- .050" x .050" Micro Pitch Systems
- .050" x .100" Pitch Systems
- 0.80 mm (.0315") Pitch Systems
- 0.50 mm (.0197") Pitch Systems
- 0.635 mm (.025") Pitch Systems
- 1.00 mm (.0394") Pitch Systems
- 2.00 mm (.0787") Pitch Socket Strips
- 2.00 mm (.0787") Pitch Terminal Strips
- .100" (2.54 mm) Pitch Socket Strips
- .100" (2.54 mm) Pitch Terminal Strips
- Precision Screw Machined Strips
- Shunts and Jumpers
- E.L.P.™ High Mating Cycle Connectors
- Micro Pitch One-Piece
- .100" (2.54 mm) Pitch One-Piece
- Cost Effective Quad Row System