Application specific capability to stack heights from 20 mm to 35 mm
Open pin field design
Performance: Up to 9 GHz / 18 Gbps
Integrated guide posts to minimize contact damage when mating and unmating
Solder charge terminations for ease of processing
2.00 mm x 1.20 mm pitch
Up to 299 I/Os
Intermateable with Molex HD Mezz Arrays
HD Mezz is a trademark of Molex Incorporated
Elevated HD Mezz high-density open pin field arrays up to 35 mm stack heights.
Features
Products
HDAF
Features
2.00 mm x 1.20 mm pitch
Application specific capability to build any height from 20 mm to 35 mm
HD Mezz is a trademark of Molex Incorporated
Integrated guide posts to minimize contact damage when mating and unmating
Intermateable with Molex HD Mezz Arrays
Open pin field design
Performance: Up to 9 GHz / 18 Gbps
Solder charge termination for ease of processing
Up to 299 I/Os
HDAM
Features
2.00 mm x 1.20 mm pitch
HD Mezz is a trademark of Molex Incorporated
Integrated guide posts to minimize contact damage when mating and unmating
Intermateable with Molex HD Mezz Arrays
Open pin field design
Performance: Up to 9 GHz / 18 Gbps
Solder charge termination for ease of processing
Up to 299 I/Os
Contact Sales
More High-Density Arrays
- NovaRay® 112 Gbps PAM4, Extreme Density Arrays
- AcceleRate® HP High-Performance Arrays
- AcceleRate® HD Ultra-Dense, Slim Body Arrays
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- SEARAY™
- SEARAY™ 0.80 mm
- LP Array™
- SUPERNOVA™ Low Profile Compression Interposers
- HD Mezz
- E.L.P.™ High Mating Cycle Connectors
- Standoffs, Guide Posts & Hardware