50 ohm single-ended signal routing
38 AWG micro ribbon coax cable
Rugged screw down option
Vertical or right-angle end options
0.50 mm (.0197") pitch
Razor Beam™ self mating high speed rugged cables come in vertical or right angle options and offer rugged screw down options for added reliability
Features
Downloads & Resources
Literature
Technical Documents
Products
HLCD
Features
0.50 mm (.0197") pitch
38 AWG coax cable
50 ohm single-ended signal routing
Double row design up to 100 pins
Optional screw downs for rugged applications
LSHM
Features
Audible click when mated
Lubricated option available
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Parallel, perpendicular and coplanar systems
Self-mating system reduces inventory cost
Ten stack height options from 5 mm to 12 mm
Up to 100 I/Os
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Shielded option for EMI protection
LSHM-S
Features
Audible click when mated
Lubricated option available
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Parallel, perpendicular and coplanar systems
Self-mating system reduces inventory cost
Shielded for EMI protection
Ten stack height options from 5 mm to 12 mm
Up to 100 I/Os
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Contact Sales
More High-Speed Assemblies
- SEARAY™ High Density Array Cable Assemblies
- SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
- Q Series® High Speed Ground Plane Cables
- Q Rate® Slim High-Speed Cables & Connectors
- Edge Card Twinax High-Speed Cable Assemblies
- PCI Express® Cables and Assemblies
- FireFly™ Optical Transceivers
- Razor Beam™ Self Mating High Speed Rugged Cables
- Edge Rate® High-Speed Cable Assemblies
- Low Cost Coax
- Direct Connect Cables
- Eye Speed® I/O Cable Assemblies
- Eye Speed® HD