0.60 mm pitch differential pair system
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
PCIe® 6.0/CXL® 3.1 capable
Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
Edge Rate® contacts optimized for signal integrity performance
0.60 mm pitch mating high-speed cable assembly (GC6) available
Samtec offers a full line of edge card connectivity solutions for industries and applications including datacom, industrial, high-performance computing, and the PCI Express® market, along with a product roadmap to support 64 Gbps speeds and beyond. Solutions include a wide variety of options – a choice of pitch, pin count, orientation and designs such as power/signal combo or press-fit tails, plus ruggedizing features.
Variety of Options
Pin/Pair Count: 10 – 300 total positions available
Options: Power/signal combo, press-fit tails, PCI Express®, rugged weld tabs, locks and latches
High-Speed 0.60 mm Pitch Edge Card
Generate® High-Speed 0.60 mm Pitch Edge CardSamtec's Generate® 0.60 mm pitch edge card sockets feature differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable; compliant to SFF-TA-1002 specifications.
Features
Products
Generate® High-Speed 0.80 mm Pitch Edge Card Sockets
Generate® High-Speed 0.80 mm Pitch Edge Card SocketsSamtec's Generate® 0.80 mm pitch edge card sockets feature Edge Rate® contacts optimized for signal integrity performance. Available in vertical, right-angle, edge mount, pass-through and power/signal combo for design flexibility.
Features
56 Gbps PAM4 performance
Rugged Edge Rate® contacts
Card slot: 1.60 mm (.062")
Single-ended and differential pairs
Vertical, right-angle, edge mount
Optional board locks and cable latching features
Optional weld tab for mechanical strength
RU8 system for elevated board stacking
Products
High-Speed 1.00 mm Pitch Edge Card
Generate® High-Speed 1.00 mm Pitch Edge CardSamtec's Generate® 1.00 mm pitch edge card sockets with rugged Edge Rate® contacts and misalignment mitigation support speeds up to 28 Gbps NRZ.
Features
28 Gbps NRZ performance
Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
20 – 140 total pins
Accepts .062" (1.60 mm) thick cards
Optional weld tab and alignment pin
Products
Micro Pitch Edge Card Sockets
Micro Pitch Edge Card SocketsThese micro pitch edge card sockets come in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole tails.
Features
Performance to 56 Gbps NRZ
Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
Vertical, right-angle, edge mount
Available in surface mount and through-hole
Products
PCI Express® Edge Cards
PCIe® Connectors & PCIe® Cables, PCI Express®Samtec offers a variety of PCIe® edge card connectors that mate with PCIe® cable assemblies and jumpers, and are PCI Express® 3.0/4.0/5.0/6.0 and CXL® capable.
Features
PCI Express® 3.0, 4.0 and 5.0/6.0 systems; CXL® capable
Supports 1, 4, 8 and 16 PCI Express® links
Vertical or right-angle PCB mount and card edge mount
1.00 mm (.0394") pitch
Alignment pins
Accepts 1.60 mm (.062") card
Polarized
Products
Serial ATA Link Card Sockets, SATA
SATA Socket, Serial ATA High-Speed Link Card SocketsHigh-speed, low profile micro plane SATA socket accommodates variable mating card thickness and features a large deflection BeCu contact system.
Features
Tremendous board stacking, routing flexibility
Mount in pairs on same side or opposite side for easy routing
SATALink™ compatible
Variable mating card thickness
Low profile
Large deflection BeCu contact
Products
E.L.P.™ High Mating Cycle Connectors
E.L.P.™ High Mating Cycle ConnectorsThese high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.
Features
Passed 10 year Mixed Flowing Gas (MFG)
High-mating cycles (250 to 2,500)
Variety of high-reliability, rugged contact systems
Various connector types and pitches available
Products
SFP, SFP+ Systems
SFP Connectors & SFP+ Data Transmission SystemsSFP connectors, transceiver interface sockets and single or ganged cages. Mates with SFP, SFP+, XFP, or ZENPAK transceivers.
Features
Mates with SFP, SFP+, XFP, or ZENPAK transceivers
Connectors and cage available
20, 30, or 70 I/Os
2x10 position for SFP, SFP+ transceivers
2X10, 2X15, 2X35 for XENPAK and XFP transceivers
Press-fit or through-hole solder leads on cages
Available individually or as a kit (SFPK Series)
Products
Micro TCA High-Speed Edge Card Connectors
Micro TCA High-Speed Edge Card ConnectorsThese micro TCA high-speed edge card connectors support hot plugging and high-speed serial connections with up to 170 total I/Os.
Features
Performance: Up to 12.0 GHz/24 Gbps
Compliant to µTCA™ standard architecture
Form/fit/function compatibility with Molex
Press-fit tails
Supports hot plugging and high-speed serial connections
Contacts: Up to 170 I/Os
Card slot: 1.60 mm (.063”)
Products
Mini Edge Card Guide System
Mini Edge Card Guide SocketsMini edge card guide sockets with up to 50 total I/Os that accommodate 0.80 mm and 1.60 mm thick cards.
Features
Available with or without card guides
Various plating options
Contacts: Up to 50 I/Os
Card slot: 0.80 mm (.0315”), 1.60 mm (.062”)