可靠的N型螺纹耦合接口

特色

  • 3 GHz或18 GHz性能选项
  • 直式、直角或隔板式
  • 提供RG 174/316/178/58或.178"和.277"低损耗微波电缆组件

产品

PRF06

精确N型电缆连接器

特色
  • N型精确射频电缆连接器
  • 提供打印资料
  • 提供3 GHz解决方案:NTPE-CA系列
  • 联系Samtec的射频小组获得更多信息。
精确N型电缆连接器

RF180

50欧姆射频微波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达18 GHz
  • 传播速度: 80%
  • 电容: 82 pF/米
  • 延迟时间: 4.1 ns/米
  • VSWR:最高1.35:1,最高1.45:1(直角插头)
  • 插入损耗: 参见RF180图表
  • 功率处理: 参见RF180图表
  • 弯曲半径: 24.8 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .178 (16 AWG) 低损耗柔性毫米波电缆
50欧姆射频微波电缆组件

RF280

50欧姆射频微波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达18 GHz
  • 传播速度: 83%
  • 电容: 82 pF/米
  • 延迟时间: 4.0 ns/米
  • VSWR:最高1.35:1,最高1.45:1(直角插头)
  • 插入损耗: 参见RF280图表
  • 功率处理: 参见RF280图表
  • 弯曲半径: 38.1 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .277 (11 AWG) 低损耗柔性毫米波电缆
50欧姆射频微波电缆组件

RF174

50欧姆射频电缆组件,RG174电缆

特色
  • VSWR: 参见RF174图表
  • 阻抗: 50 Ω
  • 弯曲半径: 25.4 mm(最小值)
  • 电容: 101 pF/米
  • 工作温度: -20 ºC至+80 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF174图表
  • 24 AWG,RG 174电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG174电缆

RF316

50欧姆射频电缆组件,RG316电缆

特色
  • VSWR: 参见RF316图表
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF316图表
  • 24 AWG,RG 316电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG316电缆

RF178

50欧姆射频电缆组件,RG178电缆

特色
  • VSWR: 参见RF178图表
  • 阻抗: 50 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF178图表
  • 28 AWG,RG 178电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG178电缆

RF058

50欧姆射频电缆组件,RG58电缆

特色
  • VSWR: 参见RF058图表
  • 阻抗: 50 Ω
  • 弯曲半径: 49.5 mm(最小值)
  • 电容: 102 pF/米
  • 工作温度: -50 ºC至+90 ºC
  • 频率范围:最高1 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF058图表
  • 20 AWG,RG 58电缆
  • 提供SMA、TNC和N型终端
  • 单或双端
50欧姆射频电缆组件,RG58电缆

GRF1H-C

5.00 mm 50欧姆联动微小型射频插头,电缆组件

特色
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -40 ºC至+90 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 24 AWG,RG 316电缆
  • 高性能耐用型端子
  • 5.00 mm(.1969")间距
  • 固定板螺钉可选
  • 双端
5.00 mm 50欧姆联动微小型射频插头,电缆组件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....