高可靠性Tiger Eye™三指铍铜端子系统
Choice of 0.80 mm, 1.27 mm and 2.00 mm pitch
可选择锁定和闭锁系统以提高拔出力
标准型和成本节约型设计
可提供Extended Life Product™(长寿命产品)测试
Severe Environment Testing (SET) available (Visit samtec.com/set)
Discrete wire cable assemblies, components and tooling available
Tiger Eye™, Samtec’s most rugged contact system rated to 1,000+ mating cycles, features multiple points of contact for high-reliability in board-to-board, discrete wire and IDC cable assemblies with a variety of ruggedizing options.
Mini Mate® and Power Mate® isolated power systems provide up to 10.3 Amps per each individually shrouded contact in board-to-board and discrete wire solutions. For up to 18 Amps/blade, the micro 2.00 mm pitch mPOWER® system provides design flexibility for board-to-board, cable-to-board and cable-to-cable applications.
Razor Beam™ hermaphroditic connectors offer 4-6x greater mating/unmating forces versus typical micro pitch connectors. Floating connectors provide 0.50 mm contact float in the X and Y axes to compensate for misalignment. One-piece interfaces feature a robust design and mechanical hold-downs for high-shock and vibration applications.
耐用型Tiger Eye™系统
Tiger Eye™ High-Cycle, High-Reliability ConnectorsTiger Eye™ high-cycle, high-reliability connector systems feature Samtec's most rugged contact system rated to 1,000+ mating cycles in 0.80 mm, 1.27 mm and 2.00 mm pitches, with a variety of ruggedizing options.
特色
产品
Power Mate®和Mini Mate®系统
高功率隔离式连接器,Power Mate®和Mini Mate®系统High power isolated connectors; board-to-board power socket and terminal strips with individually shrouded contacts.
特色
拥有顶针的Power Mate®系统
拥有可靠型Tiger Buy™端子的Mini Mate®系统
独立带护罩端子
加高的堆叠高度
产品
mPOWER®超微型电源连接器
mPOWER®超微型电源连接器特色
该产品系列支持电缆到板、电缆到电缆和电缆到面板的应用
每个刀片的电流高达18 A
比传统电源系统节省40%空间
2–10 power blades on a 2.00 mm pitch
5 mm到16 mm、18 mm和20 mm堆叠高度
分离式线缆组件带有耐用型闭锁,可简化电路板布局,并直接向系统中的有源组件供电
产品
Razor Beam™自动对接连接器
Razor Beam™自动对接连接器High-speed, high-density Razor Beam™ self mating connectors reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.
特色
0.50 mm、0.635 mm或0.80 mm间距系统
用于高速微间距系统的Razor Beam™端子
对接和拆拔力约为普通微间距连接器的4-6倍
用于EMI保护的屏蔽选项
自动对接连接器可节省库存成本,并可在多种堆叠高度之间通用
从5 mm到12 mm的10个堆叠高度选项
最多有100个端子
平行、垂直和共面系统
对接时会发出咔嗒声
可提供润滑选项
产品
特色
提供X轴和Y轴方向上0.50 mm(.0197")的浮动
多连接器板对板应用的理想选择
最多有60个浮动式端子
可选择胶条高度和直角设计
产品
特色
适用于高冲击和振动的耐用型应用
从3 mm到10 mm的加高型和轻薄型
可选螺钉安装和定位销
单排和双排设计
产品
特色
额定电流:每端子2.4 A
端子:最多有30个I/O口
可选择钢丝螺套以满足恶劣环境的需求
连接器两头配备定位销
大转角端子
可选择定位销
产品
SI Lite解决方案
SI Lite - Rugged High-Speed 8 Gbps ConnectorsSamtec's SI Lite cost-effective board-stacking connectors are rated up to 8 Gbps to run high-speed signals in a variety of applications.
特色
高达8 Gbps的性能
兼容广泛的行业标准,包括PCIe® 1.0、2.0和3.0、JTAG、LVDS等
经济高效的解决方案
Tiger Eye™耐用型端子系统
Flexible board stackers with choice of pitch, pin count, stack height, orientation and termination
可提供修改定制解决方案,以满足某些规格
产品
特色
通过了10年混合流动气体腐蚀测试(MFG)
高对接次数(250至2,500次)
提供多种多样的高可靠性耐用型端子系统
提供多种多样的连接器类型和间距