0.60 mm间距差分对系统
支持64 Gbps PAM4(32 Gbps NRZ)应用
PCIe® 6.0/CXL® 3.1能力
符合SFF-TA-1002:x4 (1C)、 x8 (2C)、x16 (4C和4C+)
Edge Rate®端子针对信号完整性效能优化
提供0.60 mm间距,可与高速电缆组件 (GC6) 对接
Samtec offers a full line of edge card connectivity solutions for industries and applications including datacom, industrial, high-performance computing, and the PCI Express® market, along with a product roadmap to support 64 Gbps speeds and beyond. Solutions include a wide variety of options – a choice of pitch, pin count, orientation and designs such as power/signal combo or press-fit tails, plus ruggedizing features.
多种选择
端子/对数:总共10 - 300个针位
选项:电源/信号组合,压接尾部,PCI Express ®,耐用型焊接片,锁和插销
高速0.60 mm间距侧边卡
Generate®高速0.60 mm间距侧边卡Samtec's Generate® 0.60 mm pitch edge card sockets feature differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable; compliant to SFF-TA-1002 specifications.
特色
产品
Generate®高速0.80 mm间距侧边卡插座
Generate®高速0.80 mm间距侧边卡插座Samtec的Generate® 0.80 mm间距侧边卡插座具有针对信号完整性性能进行优化的Edge Rate®端子。提供垂直、直角、边缘安装、直通和电源/信号组合插座,可实现灵活设计。
特色
56 Gbps PAM4性能
耐用型Edge Rate®端子
卡槽:1.60 mm(.062")
单端和差分对信号传输
垂直、直角、边缘安装
可选择板锁和电缆闭锁功能
可选焊接片,用于提高机械强度
用于加高板堆叠的RU8系统
产品
高速1.00 mm间距侧边卡
Generate®高速1.00 mm间距侧边卡Samtec's Generate® 1.00 mm pitch edge card sockets with rugged Edge Rate® contacts and misalignment mitigation support speeds up to 28 Gbps NRZ.
特色
28 Gbps NRZ性能
耐用型Edge Rate®端子可减少串扰并延长周期寿命
共有20 - 140个端子
适配于.062" (1.60 mm) 厚度的卡
可选焊接片和定位销
产品
微间距插卡式插座
微间距插卡式插座These micro pitch edge card sockets come in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole tails.
特色
性能高达56 Gbps NRZ
针对厚度为.062"(1.60 mm)和.093"(2.36 mm)的卡的解决方案
可选间距:0.50 mm、0.635 mm、0.80 mm、1.00 mm、1.27 mm、2.00 mm
垂直、直角、边缘安装
提供表面安装和通孔式
产品
PCI Express®插卡式
PCI Express®侧边卡插座Samtec offers a variety of PCIe® edge card connectors that mate with PCIe® cable assemblies and jumpers, and are PCI Express® 3.0/4.0/5.0/6.0 and CXL® capable.
特色
PCI Express® 3.0, 4.0 and 5.0/6.0 systems; CXL® capable
支持1、4、8和16个PCI Express®链接
垂直、弯角和夾板式贴装
1.00 mm(.0394")间距
定位销
适配于1.60 mm(.062")的卡
顶针
产品
串行ATA链路卡插座,SATA
SATA插座、串行ATA高速链路卡插座High-speed, low profile micro plane SATA socket accommodates variable mating card thickness and features a large deflection BeCu contact system.
特色
板堆叠、布线极其灵活
成对安装在同侧或对面以便于布线
兼容SATALink™
卡对接厚度可变
轻薄型
大转角铍铜端子
产品
特色
通过了10年混合流动气体腐蚀测试(MFG)
高对接次数(250至2,500次)
提供多种多样的高可靠性耐用型端子系统
提供多种多样的连接器类型和间距
产品
SFP、SFP+系统
SFP Connectors & SFP+ Data Transmission SystemsSFP connectors, transceiver interface sockets and single or ganged cages. Mates with SFP, SFP+, XFP, or ZENPAK transceivers.
特色
可与SFP、SFP+、XFP或ZENPAK收发机对接
可提供连接器和外壳
20、30或70个I/O口
2x10个针位,可用于SFP、SFP+ 收发器
用于XENPAK和XFP收发机的2X10、2X15、2X35规格
压接或通孔焊接到外壳上
可单独或作为套件提供(SFPK系列)
产品
微型TCA高速侧边卡连接器
微型TCA高速侧边卡连接器These micro TCA high-speed edge card connectors support hot plugging and high-speed serial connections with up to 170 total I/Os.
特色
性能:高达12.0 GHz/24 Gbps
符合µTCA™标准架构
与Molex的外形/配合/功能兼容性
压接尾部设计
支持热插拔以及高速串行连接
端子:最多有170个I/O口
卡槽:1.60 mm(.063")
产品
迷你插卡式引导系统
Mini Edge Card Guide SocketsMini edge card guide sockets with up to 50 total I/Os that accommodate 0.80 mm and 1.60 mm thick cards.
特色
可选择带或不带导轨
多种电镀选项
端子:最多有50个I/O口
Card slot: 0.80 mm (.0315”), 1.60 mm (.062”)