四个接触点,实现极其可靠的连接
双曲面型触点可实现极高的对接次数
微型1.00 mm间距双排设计节省空间
密度极高,一个1RU面板上的I/O总数高达1,450个(29根电缆,每根I/O总数为50个)
电缆到电缆和电缆到板解决方案
EMI屏蔽可限制信号衰减并优化性能
Samtec’s URSA® I/O rugged power system features a micro-hyperboloid contact system with four points of contact for extreme reliability and high mating cycles in cable-to-cable and cable-to-board applications. Additionally, EMI shielding limits signal degradation and optimizes performance.
NovaRay® I/O is available with a rugged 38999 shell in a cable-to-panel design using Flyover® cable technology for 112 Gbps PAM4 performance. Extreme environment FireFly™ optical transceivers are designed for an extended temperature range from -40 ºC to +85 ºC with an optional parylene conformal coating for exposed military and aerospace applications.
AccliMate™ sealed I/O systems meet IP67/IP68 requirements for dust and water proof sealing, ideal for high reliability in harsh environments. These sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes, and a miniature push-pull system for increased panel density. Sealed rectangulars offer a 25-45% panel area savings, and threaded circulars are available with USB Type A/B/C or Ethernet that meets CAT5e.
特色
产品
NovaRay® I/O面板安装电缆系统
NovaRay® I/O 112 GbPS PAM4面板安装电缆系统NovaRay® I/O uses Flyover® cable technology to route up to 3,584 Gbps PAM4 aggregate data from the IC package to the panel and beyond, and is available in a rugged 38999 shell.
特色
市面最高总数据速率 - 3,584 Gbps PAM4
16 & 32差分对配置;可容纳PCIe® x4或x8 plus边带
使用Flyover®电缆技术的电缆到电缆隔板连接
Available in a threaded cable-to-panel design with a rugged 38999 shell for salt fog resistance to 48 hours and an IP67 sealed option (NVA3E/NVA3P)
外部全EMI防护
外部电缆:28或34 AWG双芯
内部电缆:34 AWG双芯
还提供单端同轴选择
为您的ASIC相邻Flyover®互连器提供多端2高速连接器选择
产品
FireFly™光学收发机
FireFly™光学收发机Samtec's FireFly™ Micro Flyover System™ embedded and rugged optical transceivers take data connection "off board" for up to 28 Gbps per lane with a path to 112 Gbps PAM4 via optical cable at greater distances, or copper for cost optimization.
特色
高速性能,每通道可达28 Gbps
Solutions for extended temperature range from -40 ºC to +85 ºC
Extreme environment solutions with optional parylene conformal coating for exposed military and aerospace applications
x4和x12设计
铜缆与光纤互换性
多种集成散热器和终端2方案
微型耐用型双件式连接器
产品
AccliMate™迷你推挽
AccliMate™ Mini Push Push Sealed CablesOur AccliMate™ mini push pull sealed cables are tested to IP67 for dust and water applications. They feature a light plastic system and use rugged push pull latching with visual alignment indicators.
特色
轻质塑料系统
坚固耐用型推拉闭锁
与Hirose HR30适配
顶针键
视觉对齐指标
电缆到电缆或电缆到板解决方案
产品
AccliMate™ IP68卡口密封圆形电缆
AccliMate™ IP68卡口密封圆形电缆Our AccliMate™ bayonet sealed circular cables are tested to IP68 for dust and water applications.
特色
三种标准外壳尺寸:12 mm、16 mm和22 mm
金属、塑料或现场终端外壳
可提供信号、电源和组合
可在线轻松构建标准或定制装配
产品
AccliMate™密封矩形
IP67 & IP68 Sealed Panel Mount Connector for Ethernet & USB我们的AccliMate™ IP67和IP68密封面板安装连接器采用节省空间的矩形设计,已经过防尘和防水IP67测试。
特色
节省空间的矩形设计
为轻薄型1密封应用而设计的最高密度
以太网和USB信号系统
可在线轻松构建标准或定制装配
产品
AccliMate™密封螺纹圆型
AccliMate™ IP67 and IP68 Sealed Circular Cables, ThreadedOur AccliMate™ sealed circular cables are threaded and tested to IP68 for dust and water applications.
特色
坚固耐用型外模成型结构
可用作Mini USB、USB和以太网系统
以太网版本可用于现场端接
可提供防尘帽
产品
USB板级互连器和电缆组件
USB Board Connector, USB Type A, Type BSamtec USB板连接器和电缆组件包括标准、耐用且密封的USB A型、USB B型、AM型或 Mini USB 2.0接口,可选择接口类型。
特色
USB和迷你USB
各种定向、类型、终端
可满足耐用性要求
耐用型外模成型电缆,可满足各种终端需求
2.0版本可用
使用寿命长