x

IDC和弹性扁平电缆电缆

IDC电缆、IDC连接器、弹性扁平电缆和连接器以及带状电缆连接器,在1.27 mm和2.00 mm间距上具有高可靠性Tiger Eye™触点,并在2.54 mm间距上具有双梁触点。可选择插座和插头终端,采用了轻薄型和细长型设计;适用于对接的勾勾牛角、带护罩和加高型插头,以及针对耐用型应用的可选锁扣和顶盖。


.100" (2.54 mm)间距IDC系统.100" (2.54 mm)间距IDC系统

可与.025" (0.635 mm) 方形接线柱针脚料带对接。

特色
  • 所有端子数量从每排2到36不等
  • 轻薄/细长型设计
  • 单排和双排针
  • 插座和针脚组件
  • 可与带护罩勾勾牛角针脚料带对接
  • 多种标准接线配置
产品
V
  • IDSD
  • IDSS
  • IDMD
  • IDMS
  • HCSD
  • HCSS
  • HCMD
  • HCMS
  • EJH
  • TST
  • HTST
  • ZST
帮我选择?
.100" (2.54 mm)间距IDC系统

2.00 mm (.0787") 间距IDC系统2.00 mm (.0787") 间距IDC连接器、针脚和插座

这种2 mm间距IDC连接器可与0.50 mm (.0197") 方形接线柱针脚料带对接。

特色
  • 高性能Tiger Eye™端子
  • 可选择插座和插头终端
  • 轻薄型5.08 mm (.200")
  • 提供各种选择,包括应力消除件
  • 可与带护罩勾勾牛角针脚料带对接
  • 多种标准接线配置
产品
V
  • TCSD
  • TCMD
  • EHT
  • STMM
  • ZSTMM
  • ETMM
2.00 mm (.0787") 间距IDC系统

.050" (1.27 mm)间距IDC系统.050" (1.27 mm)间距IDC系统

可与.016" (0.41 mm) 方形接线柱针脚料带对接。

特色
  • 高性能Tiger Eye™端子
  • 可选择插座和插头终端
  • 超轻薄型.200" (5.08 mm)
  • 提供各种选择,包括应力消除件
  • 可与带护罩勾勾牛角针脚料带对接
  • 多种标准接线配置
产品
V
  • FFSD
  • FFMD
  • FFTP
  • FMTP
  • EHF
  • SHF
  • ESHF
帮我选择?
.050" (1.27 mm)间距IDC系统

2.00 mm(.0787")间距分离式导线IDC系统2.00 mm间距分离式导线IDC系统

电缆到板系统,易于使用在现场应用中的终端。

特色
  • 仅限组件,客户组装
  • 无需特殊的工具
  • 可提供2、3、4或5个针位
  • 适用于24 AWG分离式线缆
  • 用于锁定的标准单锁扣
产品
V
  • I2SS
  • T2I
2.00 mm(.0787")间距分离式导线IDC系统

弹性扁平电缆(FFC)系统弹性扁平电缆系统,ZIP连接器和跳线

弹性扁平电缆系统和跳线采用0.50 mm (.0197") 和1.00 mm (.0394")间距系统,带标准和零插入力(ZIF)连接器

特色
  • 0.50 mm (.0197") 和1.00 mm (.0394") 间距系统
  • 标准和零插入力 (ZIF) 连接器
产品
V
  • FJH
  • ZF5S
  • FJ
  • ZF1
  • FC1
弹性扁平电缆(FFC)系统

Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....