Compliance Tools |
---|
Material Declaration |
EU RoHS and REACH Compliance |
Recognitions |
---|
![]() |
![]() |
Trade Compliance | |
---|---|
HTS Code | 8536.69 |
ECCN Code | EAR99 |
For assistance with Compliance, please contact PEC@Samtec.com.
For information on Risk Mitigation, click here.
Environmental Compliance | |
---|---|
Halogen | Halogenated |
Penta Octa | Compliant |
WEEE | Not in Scope |
EU ROHS 2 + Pthalate Directive | Compliant |
EU REACH | No SVHCs |
California Proposition 65 | Warning: Reproductive Harm (Nickel) - www.p65warnings.ca.gov |
China ROHS | Non Hazardous - E |
Moisture Sensitivity Level | Not Moisture Sensitive |
EU CE Mark | Not Applicable |
UKCA Mark | Not Applicable |