UMPS-06-03.5-G-V-S-W-TR

2.00 mm mPOWER® Ultra Micro Power Socket set logo Product Specs

UMPS-06-03.5-G-V-S-W-TR

2.00 mm mPOWER® Ultra Micro Power Socket set logo
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
  • Up to 18 A per power blade

  • 2–10 power blades on a 2.00 mm pitch

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • 5 mm to 16 mm, 18 mm & 20 mm stack heights

Specs Kit

Secured form. No spam.

. .
.
.
. .
.