Click here to check the current lead time for this product.
Sign up and receive FREE pieces of any
part number, anytime! We’ll even cover the shipping.
Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one
Click here to check the current lead time for this product.
Pricing | ||||||||
---|---|---|---|---|---|---|---|---|
Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
Price | $3.890 | $3.170 | $2.690 | $2.390 | $1.830 | $1.640 | $1.260 | $0.880 |
Stock |
---|
Pricing | ||||||||
---|---|---|---|---|---|---|---|---|
Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
Price | $3.890 | $3.170 | $2.690 | $2.390 | $1.830 | $1.640 | $1.260 | $0.880 |
Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference |
?This part number is one of more than 200,000 connectors and cables in our Reserve™ program that ship to you in 1-day. Guaranteed. |
---|---|---|---|---|---|---|
0 |
Tape & Reel |
1 |
0 |
Packaging |
No |
|
0 |
Bulk |
1 |
0 |
Plating |
No |
|
0 |
Tube |
1 |
35 |
Plating |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Bulk |
1 |
0 |
StackHeight |
No |
|
0 |
Tube |
1 |
35 |
StackHeight |
No |
|
0 |
Tube |
1 |
35 |
StackHeight |
No |
|
0 |
Tube |
1 |
35 |
StackHeight |
No |
|
0 |
Tube |
1 |
35 |
StackHeight |
No |
|
Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference |
?This part number is one of more than 200,000 connectors and cables in our Reserve™ program that ship to you in 1-day. Guaranteed. |
---|---|---|---|---|---|---|
0 |
Tape & Reel |
1 |
0 |
Packaging |
False |
|
0 |
Bulk |
1 |
0 |
Plating |
False |
|
0 |
Tube |
1 |
35 |
Plating |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Bulk |
1 |
0 |
StackHeight |
False |
|
0 |
Tube |
1 |
35 |
StackHeight |
False |
|
0 |
Tube |
1 |
35 |
StackHeight |
False |
|
0 |
Tube |
1 |
35 |
StackHeight |
False |
|
0 |
Tube |
1 |
35 |
StackHeight |
False |
|
Save your preferred CAD Download type in your user profile.
2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
Need help choosing your options? View Catalog Page.
Please confirm configuration with the Series Print before final design in.
For assistance with 3D Models, please contact [email protected].
For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Application: Elevated board stacking applications
Pitch: 2.00 mm (.0787")
Up to 8 Gbps performance
Contact System: .020" (0.50 mm) square post
Orientation: Vertical
Termination: Surface mount
Enter a valid email address
Secured form. No spam.
Your information has been received. One of our customer service agents will follow up with you.
If you have any questions, feel free to contact our customer service department.
Your information has been received. One of our optics experts will follow up with you.
If you have any questions, feel free to contact our Optics Experts.
This product is available to existing customers only.
Your information has been received. One of our automotive experts will follow up with you.
If you have any questions, feel free to contact our Optics Experts.
Secured form. No spam.
Align the QR code within the frame to scan.