SEAM-20-02.0-L-05-1-A-K-TR

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal rohs logo set logo Product Specs

SEAM-20-02.0-L-05-1-A-K-TR

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal rohs logo set logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products

  • Analog Over Array™ capable

  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products

  • Up to 500 I/Os

  • Rugged Edge Rate® contact

  • 56 Gbps PAM4 performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium alloy plating. See E.L.P.™ test report.

  • .050" (1.27 mm) pitch

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • Stack heights from 7 mm to 18.5 mm

  • Automotive A-Series product available

Specs Kit

Secured form. No spam.

. .
.
.
. .
.