S2SDT-07-24-S-04.40-DR-NUS

2.00 mm Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket rohs logo Product Specs

S2SDT-07-24-S-04.40-DR-NUS

2.00 mm Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket rohs logo
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
  • 2.00 mm (.0787") pitch

  • High-performance Tiger Eye™ contacts

  • Mating shrouded terminal strips available

  • Metal latch and screw down options

  • Polarized, double row system to 60 pins

  • 24 to 30 AWG Teflon™ fluoropolymer cable

Specs Kit

Secured form. No spam.

. .
.
.
. .
.