S1SS

Product Specs
  Configure Your Product Using the Options Below

Micro Mate™ Single Row Discrete Wire Cable Assembly, 1.00 mm Pitch

rohs logo

The S1SS is a single row discrete wire assembly using a 1.00 mm pitch. Available in custom cable lengths, the S1SS uses PVC cable and is designed to mate with T1M board mounted connectors or T1SS and T1PS micro wire cable assemblies.

Configured Part Number
.
.
Features

  • 28 or 30 AWG

  • Crimp-style dual leaf contact

  • 2, 3, 5, 7, 10, 15 and 20 contacts

  • 1.00 mm (.0394") pitch

Specs Kit

Secured form. No spam.

. .
.
.
. .
.