JL

  Configure Your Product Using the Options Below

JL

.100" Jumper Link

rohs logo

Configured Part Number
.
.
Features

  • Color: White

  • Pitch: .100" (2.54 mm) through 1.000" (25.40 mm)

  • Positions: 2

Specs Kit

Secured form. No spam.

. .
.
.
. .
.