IPL1-115-01-F-D-K

.100" Mini Mate® Isolated Power Terminal Header rohs logo Product Specs

IPL1-115-01-F-D-K

.100" Mini Mate® Isolated Power Terminal Header rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Stock
  Distributor Stock: 557 pieces 

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • Current rating to 3.8A @ 95°C

  • Vertical and horizontal surface mount

  • .100" (2.54 mm) pitch

  • Individually shrouded contacts

  • Single or double row

  • Vertical, right-angle and right-angle elevated through-hole

Specs Kit

Secured form. No spam.

. .
.
.
. .
.