HW-04-10-G-D-529-SM-A

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

High Temperature Flexible Board Stacking Header, 0.100" Pitch rohs logo Product Specs

HW-04-10-G-D-529-SM-A

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

High Temperature Flexible Board Stacking Header, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Stock
Ships Tomorrow: 232 pieces
  Distributor Stock: 232 pieces 

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Elevated board stacking applications where high-temp board processing is required

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Specs Kit

Secured form. No spam.

. .
.
.
. .
.