HLCD-10-20.00-TD-TL-1

High Speed Hermaphroditic Cable, 0.50mm Pitch Product Specs

HLCD-10-20.00-TD-TL-1

High Speed Hermaphroditic Cable, 0.50mm Pitch
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
  • 0.50 mm (.0197") pitch

  • 38 AWG coax cable

  • 50 ohm single-ended signal routing

  • Double row design up to 100 pins

  • Optional screw downs for rugged applications

Specs Kit

Secured form. No spam.

. .
.
.
. .
.