GRF1-P

  Configure Your Product Using the Options Below

GRF1-P

5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

rohs logo

Configured Part Number
.
.
Features

  • 5.00 mm (.1969") pitch

  • High-performance, rugged contact

  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm

Specs Kit

Secured form. No spam.

. .
.
.
. .
.