FSI-120-06-L-D-E-AD

1.00 mm One-Piece Interface rohs logo Product Specs

FSI-120-06-L-D-E-AD

1.00 mm One-Piece Interface rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Stock
  Distributor Stock: 36 pieces 

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 1.00 mm (.0394") pitch

  • Elevated profile: 3 mm, 6 mm, 10 mm

  • Optional rugged screw downs, weld tab and alignment pins

  • Single and double row design up to 100 pins

  • Automotive A-Series product available

Specs Kit

Secured form. No spam.

. .
.
.
. .
.