ERM8-EM

Product Specs
  Configure Your Product Using the Options Below

ERM8-EM

Product Specs

0.80 mm Edge Rate® Rugged High Speed Terminal, Edge Mount

rohs logo set logo

The ERM8-EM is an edge-mount PCB header designed for use in high-speed systems. The ERM8-EM uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERM8-EM mates with ERF8 board-mount sockets.

Configured Part Number
.
.
Features

  • Latching, extended guide post with shield and differential pair options

  • 28 Gbps performance

  • High mating cycles to 100

  • Positions: Up to 150

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

Specs Kit

Secured form. No spam.

. .
.
.
. .
.