EQRP-018-11.90-TTR-TTR-1

0.80 mm Q Rate® High-Speed Twinax Cable Assembly rohs logo Product Specs

EQRP-018-11.90-TTR-TTR-1

0.80 mm Q Rate® High-Speed Twinax Cable Assembly rohs logo
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
  • 0.80 mm (.0315") pitch

  • 100 ohm differential signal routing

  • 32 AWG twinax cable

  • Double row system to 108 pins

  • Integral power/ground plane

  • Optional screw downs for the most rugged requirements

  • Rugged Edge Rate® contacts

Specs Kit

Secured form. No spam.

. .
.
.
. .
.