EQRD-026-09.10-TTL-TTL-1-B

0.80 mm Q Rate® Coax Cable Assembly rohs logo Product Specs

EQRD-026-09.10-TTL-TTL-1-B

0.80 mm Q Rate® Coax Cable Assembly rohs logo
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
  • 0.80 mm (.0315") pitch

  • 34 AWG coax cable

  • 50 ohm single-ended signal routing

  • Double row system to 120 pins

  • Optional screw downs for the most rugged requirements

  • Rugged Edge Rate® contacts

  • Slim body design

Specs Kit

Secured form. No spam.

. .
.
.
. .
.