Stock |
---|
Ships Tomorrow: 1388 pieces |
Distributor Stock: 3692 pieces |
?This part number is one of more than 200,000 connectors and cables
in our Reserve™ program that ship to you in 1-day. Guaranteed.
?This part number is one of more than 200,000 connectors and cables
in our Reserve™ program that ship to you in 1-day. Guaranteed.
Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one
Stock |
---|
Ships Tomorrow: 1388 pieces |
Distributor Stock: 3692 pieces |
Pricing | ||||||||
---|---|---|---|---|---|---|---|---|
Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
Price | $2.210 | $1.800 | $1.530 | $1.360 | $1.050 | $0.940 | $0.740 | $0.530 |
Stock |
---|
Ships Tomorrow: 1388 pieces |
Distributor Stock: 3692 pieces |
Pricing | ||||||||
---|---|---|---|---|---|---|---|---|
Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
Price | $2.210 | $1.800 | $1.530 | $1.360 | $1.050 | $0.940 | $0.740 | $0.530 |
Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference |
![]() in our Reserve™ program that ship to you in 1-day. Guaranteed. |
---|---|---|---|---|---|---|
1388 |
Bulk |
1 |
0 |
Plating |
Yes |
|
1388 |
Bulk |
1 |
0 |
Plating |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
994 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
994 |
Bulk |
1 |
0 |
StackHeight |
Yes |
|
433 |
Bulk |
1 |
0 |
Plating |
Yes |
|
Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference |
![]() in our Reserve™ program that ship to you in 1-day. Guaranteed. |
---|---|---|---|---|---|---|
1388 |
Bulk |
1 |
0 |
Plating |
True |
|
1388 |
Bulk |
1 |
0 |
Plating |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
1388 |
Bulk |
1 |
0 |
StackHeight |
True |
|
994 |
Bulk |
1 |
0 |
StackHeight |
True |
|
994 |
Bulk |
1 |
0 |
StackHeight |
True |
|
433 |
Bulk |
1 |
0 |
Plating |
True |
|
Save your preferred CAD Download type in your user profile.
2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
Need help choosing your options? View Catalog Page.
Please confirm configuration with the Series Print before final design in.
For assistance with 3D Models, please contact [email protected].
For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Elevated board stacking applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
Enter a valid email address
Secured form. No spam.
Your information has been received. One of our customer service agents will follow up with you.
If you have any questions, feel free to contact our customer service department.
Your information has been received. One of our optics experts will follow up with you.
If you have any questions, feel free to contact our Optics Experts.
This product is available to existing customers only.
Your information has been received. One of our automotive experts will follow up with you.
If you have any questions, feel free to contact our Optics Experts.
Secured form. No spam.
Align the QR code within the frame to scan.