UMPE

2.00 mm mPOWER® Ultra Micro Power Cable-to-Cable Assembly, Terminal

UMPE

2.00 mm mPOWER® Ultra Micro Power Cable-to-Cable Assembly, Terminal

Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch for board-to-board, cable-to-board and cable-to-cable applications. Cable systems feature rugged latching and PVC or high-temp cable, with components and tooling also available for application flexibility.

.
.
Features

  • Cable-to-cable assembly solution; mates with UMPI

  • Simplifies board layout and delivers power directly to active components

  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • 16 or 18 AWG cable; 18 AWG color coded available

  • Single ended or double ended cable assemblies

Specs Kit

Secured form. No spam.

. .
.
.
. .
.