Samtec.com
digikey

TSM-105-04-STL-DV-P-TR

.100" Surface Mount Terminal Strip rohs logo set logo Product Specs

TSM-105-04-STL-DV-P-TR

.100" Surface Mount Terminal Strip rohs logo set logo
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
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Pitch: .100" (2.54 mm)

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, horizontal

  • Termination: Surface mount, mixed technology

  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing

  • Automotive A-Series product available

Specs Kit

Secured form. No spam.

. .
.
.
. .