189 |
Tube |
1 |
8 |
Plating |
Yes |
|
189 |
Tube |
1 |
8 |
Plating |
Yes |
|
189 |
Tube |
1 |
8 |
Plating |
Yes |
Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference |
![]() in our Reserve™ program that ship to you in 1-day. Guaranteed. |
---|---|---|---|---|---|---|
189 |
Tube |
1 |
8 |
Plating |
True |
|
189 |
Tube |
1 |
8 |
Plating |
True |
|
189 |
Tube |
1 |
8 |
Plating |
True |
Packaging Notes |
---|
Packaging Type: Tube (8 parts per package) |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Industry's largest variety of low profile pin counts, terminal lengths and options
Contact System: .020" (0.50 mm) square post
Up to 8 Gbps performance
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins
Termination: Through-hole, surface mount