Tape & Reel |
1 |
0 |
Packaging |
No |
|
0 |
Tube |
1 |
35 |
Plating |
No |
|
0 |
Tube |
1 |
35 |
Plating |
No |
|
0 |
Tube |
1 |
35 |
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
Tape & Reel |
1 |
0 |
Packaging |
False |
|
0 |
Tube |
1 |
35 |
Plating |
False |
|
0 |
Tube |
1 |
35 |
Plating |
False |
|
0 |
Tube |
1 |
35 |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Shrouded body for blind mating
Pitch: .050" (1.27 mm)
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Extended Life Product™ (E.L.P.™)
Contact System: .018" (0.46 mm) diameter post
Orientation: Vertical, right-angle, horizontal
Termination: Through-hole, surface mount
Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
Multiple stack heights
Special Features: Screw down, weld tab and solder nail options available for most rugged requirements