Samtec.com
digikey

T2M-120-01-S-D-SM-WT

High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch rohs logo set logo Product Specs

T2M-120-01-S-D-SM-WT

High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch rohs logo set logo
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
  • Pitch: 2.00 mm (.0787")

  • Contact System: 0.50 mm (.020") square post

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Orientation: Vertical, right-angle

  • Termination: Through-hole, surface mount

  • Application: Mating with rugged Tiger Eye™ contact sockets

  • Special Features: Screw down and weld tab features available for the most rugged requirements

  • Automotive A-Series product available

Specs Kit

Secured form. No spam.

. .
.
.
. .