Packaging |
No |
|
0 |
Tape & Reel |
1 |
300 |
Packaging |
No |
|
0 |
Tube |
1 |
15 |
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
Packaging |
False |
|
0 |
Tape & Reel |
1 |
300 |
Packaging |
False |
|
0 |
Tube |
1 |
15 |
Plating |
False |
Packaging Notes |
---|
Packaging Type: Tube (15 parts per package) |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Pitch: 2.00 mm (.0787")
Contact System: 0.50 mm (.020") square post
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Application: Mating with rugged Tiger Eye™ contact sockets
Special Features: Screw down and weld tab features available for the most rugged requirements