Price | $6.430 | $6.300 | $6.170 | $5.940 | $4.440 | $3.860 | $2.930 | $2.540 |
Stock |
---|
Ships Tomorrow: 599 pieces |
Distributor Stock: 994 pieces |
Pricing | ||||||||
---|---|---|---|---|---|---|---|---|
Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
Price | $6.430 | $6.300 | $6.170 | $5.940 | $4.440 | $3.860 | $2.930 | $2.540 |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Pitch: .100" (2.54 mm)
Application: Single, double and triple row up to 150 pins
Up to 8 Gbps performance
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Special Features: Standard and low insertion force contacts with standard solder tails