Samtec.com
digikey

SFM-130-03-S-D-A

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch rohs logo set logo Product Specs

SFM-130-03-S-D-A

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch rohs logo set logo
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
  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins

  • Contact System: Tiger Eye™

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Pitch: .050" (1.27 mm)

  • Special Features: Screw down and solder nail options available for most rugged requirements

  • Orientation: Vertical, horizontal

  • Termination: Through-hole, surface mount

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

Specs Kit

Secured form. No spam.

. .
.
.
. .