Tube |
1 |
13 |
Packaging |
No |
|
0 |
Tape & Reel |
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
Tube |
1 |
13 |
Packaging |
False |
|
0 |
Tape & Reel |
1 |
0 |
Plating |
False |
Packaging Notes |
---|
Packaging Type: Tape & Reel |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
Packaging Notes |
---|
Packaging Type: Tape & Reel |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
Contact System: Tiger Eye™
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Pitch: .050" (1.27 mm)
Special Features: Screw down and solder nail options available for most rugged requirements
Orientation: Vertical, horizontal
Termination: Through-hole, surface mount
Extended Life Product™ (E.L.P.™)