Samtec.com
digikey

RF174-01SP1-01SP1-1000

50 Ohm RF Cable Assembly, RG 174 Cable rohs logo Product Specs

RF174-01SP1-01SP1-1000

50 Ohm RF Cable Assembly, RG 174 Cable rohs logo
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
  • 24 AWG, RG 174 cable

  • Single or double ended

  • Non-magnetic options available for medical and aerospace applications

  • Impedance: 50 Ω

  • VSWR: See RF174 Graph

  • Bend Radius: 25.4 mm Min

  • Capacitance: 101 pF/meter

  • Operating Temp: -20 ºC to +80 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

  • Insertion Loss: See RF174 Graph

Specs Kit

Secured form. No spam.

. .
.
.
. .