Price | $6.840 | $6.320 | $5.970 | $5.760 | $4.440 | $4.000 | $3.120 | $2.240 |
Stock |
---|
Ships Tomorrow: 95 pieces |
Distributor Stock: 253 pieces |
Pricing | ||||||||
---|---|---|---|---|---|---|---|---|
Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
Price | $6.840 | $6.320 | $5.970 | $5.760 | $4.440 | $4.000 | $3.120 | $2.240 |
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
Packaging Notes |
---|
Packaging Type: Tube (30 parts per package) |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount