Price | $1.720 | $1.340 | $1.080 | $0.920 | $0.710 | $0.640 | $0.500 | $0.360 |
Stock |
---|
Ships Tomorrow: 230 pieces |
Distributor Stock: 612 pieces |
Pricing | ||||||||
---|---|---|---|---|---|---|---|---|
Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
Price | $1.720 | $1.340 | $1.080 | $0.920 | $0.710 | $0.640 | $0.500 | $0.360 |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount