Samtec.com
digikey

HDAF-23-18.0-S-13-2

2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Socket rohs logo Product Specs

HDAF-23-18.0-S-13-2

2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Socket rohs logo
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
  • 2.00 mm x 1.20 mm pitch

  • Application specific capability to build any height from 20 mm to 35 mm

  • HD Mezz is a trademark of Molex Incorporated

  • Integrated guide posts to minimize contact damage when mating and unmating

  • Intermateable with Molex HD Mezz Arrays

  • Open pin field design

  • Performance: Up to 9 GHz / 18 Gbps

  • Solder charge termination for ease of processing

  • Up to 299 I/Os

Specs Kit

Secured form. No spam.

. .
.
.
. .