Tube |
1 |
76 |
Plating |
No |
|
0 |
Tube |
1 |
76 |
Plating |
No |
|
0 |
Tube |
1 |
76 |
Plating |
No |
|
0 |
Tube |
1 |
76 |
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
Tube |
1 |
76 |
Plating |
False |
|
0 |
Tube |
1 |
76 |
Plating |
False |
|
0 |
Tube |
1 |
76 |
Plating |
False |
|
0 |
Tube |
1 |
76 |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Optional polarization for single or double row design up to 80 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount