Samtec.com
digikey

FTR-104-01-G-D-FR

Surface Mount Micro Header, 0.050" x 0.100" Pitch rohs logo Product Specs

FTR-104-01-G-D-FR

Surface Mount Micro Header, 0.050" x 0.100" Pitch rohs logo
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
  • Application: Optional polarization for single or double row design up to 80 pins

  • Contact System: .018" (0.46 mm) square post

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Special Features: Locking clip option available for most rugged requirements

  • Termination: Surface mount

Specs Kit

Secured form. No spam.

. .
.
.
. .