70 |
Tube |
1 |
15 |
Plating |
Yes |
|
65 |
Tube |
1 |
15 |
Plating |
Yes |
Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference |
?This part number is one of more than 200,000 connectors and cables in our Reserve™ program that ship to you in 1-day. Guaranteed. |
---|---|---|---|---|---|---|
70 |
Tube |
1 |
15 |
Plating |
True |
|
65 |
Tube |
1 |
15 |
Plating |
True |
Packaging Notes |
---|
Packaging Type: Tube (15 parts per package) |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Single, double and triple row up to 108 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with .025" (0.635 mm) square tails for PC/104™ applications